Wire Leads Ac-Dc Power Supply
The PSK-S5B-L series is a family of encapsulated ac-dc power supplies housed in a compact, wire lead package designed for easy installation. Outputting 5 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S5B-3-L | 3.3 | 3.3 | 1 | UL/cUL, CE |
PSK-S5B-5-L | 5 | 5 | 1 | UL/cUL, CE |
PSK-S5B-9-L | 5 | 9 | 0.56 | UL/cUL, CE |
PSK-S5B-12-L | 5 | 12 | 0.42 | UL/cUL, CE |
PSK-S5B-15-L | 5 | 15 | 0.33 | UL/cUL, CE |
PSK-S5B-24-L | 5 | 24 | 0.21 | UL/cUL, CE |