PSK-S5B-L Series

Wire Leads Ac-Dc Power Supply

PSK-S5B-L Series
PSK-S5B-L Series
PSK-S5B-L Series Bottom View
PSK-S5B-L Series Wire Leads

Overview

  • 3 ~ 5 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 24 Vdc output options
  • Compact encapsulated assembly
  • 4,000 Vac isolation
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-S5B-L series is a family of encapsulated ac-dc power supplies housed in a compact, wire lead package designed for easy installation. Outputting 5 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Wire Leads
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.46 x 0.97 x 0.71
  • Dimensions LxWxH (mm)
     
    37 x 24.5 x 18
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-S5B-3-L 3.3 3.3 1 UL/cUL, CE 3D Model Stock Check PSK-S5B-3-L Sample Request Request a Quote
PSK-S5B-5-L 5 5 1 UL/cUL, CE 3D Model Stock Check PSK-S5B-5-L Sample Request Request a Quote
PSK-S5B-9-L 5 9 0.56 UL/cUL, CE 3D Model Stock Check PSK-S5B-9-L Sample Request Request a Quote
PSK-S5B-12-L 5 12 0.42 UL/cUL, CE 3D Model Stock Check PSK-S5B-12-L Sample Request Request a Quote
PSK-S5B-15-L 5 15 0.33 UL/cUL, CE 3D Model Stock Check PSK-S5B-15-L Sample Request Request a Quote
PSK-S5B-24-L 5 24 0.21 UL/cUL, CE 3D Model Stock Check PSK-S5B-24-L Sample Request Request a Quote