Active

VGS-250B Series

Chassis Mount Ac-Dc Power Supply

VGS-250B Series
VGS-250B Series Alternate Image

Overview

  • 249 ~ 252 W
  • 88 ~ 132 / 176 ~ 264 Vac input (switch selectable)
  • 12 ~ 48 Vdc output options
  • Switch-selectable Ac input range
  • Low no-load power consumption
  • Output trim
  • Screw terminals
  • -20 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VGS-250B series is a 250 W ac-dc power supply housed in a compact metal case. Featuring a low 30 mm profile, no-load power consumption less than 0.75 W, and a built-in cooling fan, this rugged, chassis mount unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    88 ~ 132 / 176 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    8.46 x 4.52 x 1.18
  • Dimensions LxWxH (mm)
     
    215 x 115 x 30
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-250B-12 249.6 12 20.8 UL/cUL, CE 3D Model Stock Check VGS-250B-12 Sample Request Request a Quote
VGS-250B-24 252 24 10.5 UL/cUL, CE 3D Model Stock Check VGS-250B-24 Sample Request Request a Quote
VGS-250B-48 249.6 48 5.2 UL/cUL, CE 3D Model Stock Check VGS-250B-48 Sample Request Request a Quote

NEWS AND RESOURCES