The VGS-75W series is an ac-dc power supply in a compact metal case that can deliver up to 76 W. This internal ac-dc power supply is 62368 certified and is additionally designed to meet 61558 and 60335 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged, convection-cooled unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-75W-5 | 70 | 5 | 15 | CE, UL/cUL |
VGS-75W-12 | 72 | 12 | 6 | CE, UL/cUL |
VGS-75W-15 | 75 | 15 | 5 | CE, UL/cUL |
VGS-75W-24 | 76.8 | 24 | 3.2 | CE, UL/cUL |
VGS-75W-36 | 75.6 | 36 | 2.1 | CE, UL/cUL |
VGS-75W-48 | 76.8 | 48 | 1.6 | CE, UL/cUL |