The VOF-4-P series is an open-frame ac-dc power supply housed in a compact 2” x 1” chassis mount package. These models feature no-load power consumption less than 0.075 W, a wide operating temperature, and efficiency up to 82%. The VOF-4-P's efficient performance and compact size make them an ideal solution for a range of consumer or industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-4-3-P | 4 | 3.3 | 1.2 | CE, UKCA |
VOF-4-5-P | 4 | 5 | 0.8 | CE, UKCA |
VOF-4-12-P | 4 | 12 | 0.333 | CE, UKCA |
VOF-4-15-P | 4 | 15 | 0.266 | CE, UKCA |
VOF-4-24-P | 4 | 24 | 0.166 | CE, UKCA |