Active

VOF-4-P Series

Chassis Mount Ac-Dc Power Supply

VOF-4-P Series
VOF-4-T Alternate View

Overview

  • 4 W
  • 85 ~ 305 Vac Input
  • 3 ~ 24 Vdc output options
  • -40 to +80°C temperature range
  • Operating altitude up to 5,000m
  • Over Voltage Category OVC II and OVC III
  • No-load power consumption < 0.075 W
  • Efficiency up to 82%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The VOF-4-P series is an open-frame ac-dc power supply housed in a compact 2” x 1” chassis mount package. These models feature no-load power consumption less than 0.075 W, a wide operating temperature, and efficiency up to 82%. The VOF-4-P's efficient performance and compact size make them an ideal solution for a range of consumer or industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis Mount
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.95 x 0.71 x 0.689
  • Dimensions LxWxH (mm)
     
    49.5 x 18 x 17.5
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-4-3-P 4 3.3 1.2 CE, UKCA 3D Model Stock Check VOF-4-3-P Sample Request Request a Quote
VOF-4-5-P 4 5 0.8 CE, UKCA 3D Model Stock Check VOF-4-5-P Sample Request Request a Quote
VOF-4-12-P 4 12 0.333 CE, UKCA 3D Model Stock Check VOF-4-12-P Sample Request Request a Quote
VOF-4-15-P 4 15 0.266 CE, UKCA 3D Model Stock Check VOF-4-15-P Sample Request Request a Quote
VOF-4-24-P 4 24 0.166 CE, UKCA 3D Model Stock Check VOF-4-24-P Sample Request Request a Quote

NEWS AND RESOURCES