Chassis Mount Ac-Dc Power Supply
The VOF-45C series is a family of open-frame ac-dc power supplies housed in a compact 2” x 3” chassis-mount package. Designed to meet UL/EN/IEC 62368 standards for ITE and AV equipment, these 45 W open frame modules further feature a universal input voltage range, up to 48 Vdc rated output voltage, and a 0.94 to 8 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of industrial and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-45C-S3 | 26.4 | 3.3 | 8 | UL/cUL, CE |
VOF-45C-S5 | 40 | 5 | 8 | UL/cUL, CE |
VOF-45C-S9 | 45 | 9 | 4.44 | UL/cUL, CE |
VOF-45C-S12 | 45 | 12 | 3.75 | UL/cUL, CE |
VOF-45C-S15 | 45 | 15 | 3 | UL/cUL, CE |
VOF-45C-S24 | 45 | 24 | 1.875 | UL/cUL, CE |
VOF-45C-S48 | 45 | 48 | 0.94 | UL/cUL, CE |