The VOF-550 series is a compact, open frame ac-dc power supply outputting 550 W of power and delivering a power density up to 24.4 W/in3. Packaged in a low profile, industry standard 3" x 5" footprint, these high density power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-550-12 | 550 | 12 | 41.67 | CE, Nemko, UL/cUL |
VOF-550-15 | 550 | 15 | 33.33 | UL/cUL, Nemko, CE |
VOF-550-24 | 550 | 24 | 22.92 | UL/cUL, CE, Nemko |
VOF-550-30 | 550 | 30 | 18.33 | UL/cUL, Nemko, CE |
VOF-550-48 | 550 | 48 | 11.46 | UL/cUL, Nemko, CE |
VOF-550-58 | 550 | 58 | 9.48 | UL/cUL, Nemko, CE |