VOF-65C Series

Chassis Mount Ac-Dc Power Supply

VOF-65C Series
VOF-65C Series

Overview

  • 50 ~ 65 W
  • 85 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options
  • Industry standard 2” x 3” footprint
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-65C series is a family of open-frame ac-dc power supplies housed in a compact 2” x 3” chassis-mount package. Designed to meet the new UL/EN/IEC 62368 standards for ITE and AV equipment, these 65 W open-frame modules further feature a universal input voltage range, up to 48 Vdc rated output voltage, and a 1.36 to 10 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of industrial, and ITE applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3 x 2 x 1.18
  • Dimensions LxWxH (mm)
     
    76.2 x 50.8 x 30
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-65C-S5 50 5 10 UL/cUL, CE 3D Model Stock Check VOF-65C-S5 Sample Request Request a Quote
VOF-65C-S9 60 9 6.6 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-65C-S12 65 12 5.42 UL/cUL, CE 3D Model Stock Check VOF-65C-S12 Sample Request Request a Quote
VOF-65C-S15 65 15 4.34 UL/cUL, CE 3D Model Stock Check VOF-65C-S15 Sample Request Request a Quote
VOF-65C-S24 65 24 2.71 UL/cUL, CE 3D Model Stock Check VOF-65C-S24 Sample Request Request a Quote
VOF-65C-S48 65 48 1.36 UL/cUL, CE 3D Model Stock Check VOF-65C-S48 Sample Request Request a Quote

NEWS AND RESOURCES