Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSUU-120-3.3 | 72.6 | 3.3 | 22 | UL/cUL |
VSUU-120-5 | 110 | 5 | 22 | UL/cUL |
VSUU-120-7.5 | 120 | 7.5 | 19.16 | UL/cUL |
VSUU-120-9 | 120 | 9 | 13.33 | UL/cUL |
VSUU-120-12 | 120 | 12 | 10.9 | UL/cUL |
VSUU-120-15 | 120 | 15 | 9.23 | UL/cUL |
VSUU-120-18 | 120 | 18 | 7.5 | UL/cUL |
VSUU-120-24 | 120 | 24 | 5.71 | UL/cUL |
VSUU-120-30 | 120 | 30 | 4.44 | UL/cUL |
VSUU-120-36 | 120 | 36 | 3.63 | UL/cUL |
VSUU-120-48 | 120 | 48 | 3 | UL/cUL |