VSUU-150 Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 144 ~ 150 W
  • 90 ~ 264 Vac input (universal)
  • Industry standard 3” x 5” footprint
  • 9 ~ 48 Vdc output options
  • Power factor correction (PFC)

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3.2 x 1.62
  • Dimensions LxWxH (mm)
     
    127 x 81.28 x 41.15

Options

  • Power fail detect

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSUU-150-9 144 9 16 UL/cUL 3D Model -- -- Request a Quote
VSUU-150-12 150 12 12.5 UL/cUL 3D Model Stock Check VSUU-150-12 Sample Request Request a Quote
VSUU-150-15 150 15 10 UL/cUL 3D Model -- Sample Request Request a Quote
VSUU-150-18 150 18 8.33 UL/cUL 3D Model -- Sample Request Request a Quote
VSUU-150-24 150 24 6.25 UL/cUL 3D Model Stock Check VSUU-150-24 Sample Request Request a Quote
VSUU-150-30 150 30 5 UL/cUL 3D Model -- Sample Request Request a Quote
VSUU-150-36 150 36 4.17 UL/cUL 3D Model -- Sample Request Request a Quote
VSUU-150-48 150 48 3.13 UL/cUL 3D Model -- Sample Request Request a Quote

NEWS AND RESOURCES