Active

PDRA-120 Series

DIN Rail Ac-Dc Power Supply

PDRA-120 Series
PDRA-120 Series Back View

Overview

  • 120 W
  • 85 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc output options
  • Active power factor correction (PFC)
  • Remote on/off control
  • Output trim
  • Low ripple and noise
  • -25 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PDRA-120 series is a single output 120 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring high efficiency up to 92%, active power factor correction and remote on/off control, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4.921 x 4.437 x 1.378
  • Dimensions LxWxH (mm)
     
    125 x 112.7 x 35
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit
  • Safety Standards
     
    60950

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check RFQ
PDRA-120-12 120 12 10 UL/cUL, CE 3D Model Stock Check PDRA-120-12 Request a Quote
PDRA-120-24 120 24 5 CE, UL/cUL 3D Model Stock Check PDRA-120-24 Request a Quote
PDRA-120-48 120 48 2.5 UL/cUL, CE 3D Model Stock Check PDRA-120-48 Request a Quote

NEWS AND RESOURCES