DIN Rail Ac-Dc Power Supply
The PDRB-100 series is a single output 100 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PDRB-100-12 | 90 | 12 | 7.5 | CE, UL/cUL |
PDRB-100-15 | 97.5 | 15 | 6.5 | CE, UL/cUL |
PDRB-100-24 | 100.8 | 24 | 4.2 | CE, UL/cUL |
PDRB-100-48 | 100.8 | 48 | 2.1 | CE, UL/cUL |