5 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply
The PDRB-5 series is a single output 5 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring spring or screw terminal options as well as over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PDRB-5-5 | 5 | 5 | 1 | UL/cUL, TUV, CE |
PDRB-5-12 | 5 | 12 | 0.42 | UL/cUL, TUV, CE |
PDRB-5-15 | 5 | 15 | 0.34 | UL/cUL, TUV, CE |
PDRB-5-24 | 5 | 24 | 0.21 | UL/cUL, TUV, CE |