DIN Rail Ac-Dc Power Supply
The PDRB-60 series is a single output 60 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PDRB-60-5 | 32.5 | 5 | 6.5 | CE, UL/cUL |
PDRB-60-12 | 54 | 12 | 4.5 | CE, UL/cUL |
PDRB-60-15 | 60 | 15 | 4 | CE, UL/cUL |
PDRB-60-24 | 60 | 24 | 2.5 | CE, UL/cUL |
PDRB-60-48 | 60 | 48 | 1.25 | CE, UL/cUL |