DIN Rail Ac-Dc Power Supply
The PSK-15D-DIN series is a family of encapsulated ac-dc power supplies housed in a compact DIN rail package designed for easy installation in control cabinets. Outputting 15 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and automation applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|
PSK-15D-3-DIN | 13.2 | 3.3 | 4 |
PSK-15D-5-DIN | 15 | 5 | 3 |
PSK-15D-9-DIN | 15 | 9 | 1.67 |
PSK-15D-12-DIN | 15 | 12 | 1.25 |
PSK-15D-15-DIN | 15 | 15 | 1 |
PSK-15D-24-DIN | 15 | 24 | 0.625 |