5 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply
The PSK-5D-DIN series is a family of encapsulated ac-dc power supplies housed in a compact DIN rail package designed for easy installation in control cabinets. Outputting 5 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and automation applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-5D-3-DIN | 5 | 3.3 | 1.515 | CE, UL/cUL |
PSK-5D-5-DIN | 5 | 5 | 1 | CE, UL/cUL |
PSK-5D-9-DIN | 5 | 9 | 0.555 | CE, UL/cUL |
PSK-5D-12-DIN | 5 | 12 | 0.416 | CE, UL/cUL |
PSK-5D-15-DIN | 5 | 15 | 0.333 | CE, UL/cUL |
PSK-5D-24-DIN | 5 | 24 | 0.208 | CE, UL/cUL |