The SDI30-UD series is a 30 W desktop ac-dc power supply with C8 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI30-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI30-12-UD | 30 | 12 | 2.5 | UL/cUL, PSE |
SDI30-15-UD | 30 | 15 | 2 | UL/cUL, PSE |
SDI30-19-UD | 30 | 19 | 1.6 | UL/cUL, PSE |
SDI30-24-UD | 30 | 24 | 1.25 | UL/cUL, PSE |