PRD15-D Series

15 W, 4:1 Input Range, Single Regulated Output, 2250 Vdc Isolation, Dc-Dc Converter

PRD15-D Series

The PRD15-D Series is an open frame 15 W isolated dc-dc converter packaged in a 1”x1” footprint. These low-profile modules feature a 4:1 input voltage range and offer up to 89% efficiency. Housed in a compact DIP package and featuring a wide -40 to +85 °C operating temperature range the series is suitable for convection-cooled equipment. Target applications for the PRD15-D Series include microcontrollers, datacom, telecom, remote sensor systems and portable electronics.

Features


  • Up to 15 W isolated output
  • Industry standard 1" x 1" package
  • 4:1 input range
  • Low ripple and noise
  • Short circuit, over current, over temperature and over voltage protections
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 89%

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Dimensions LxWxH (in)
     
    1.1 x 0.96 x 0.33
  • Dimensions LxWxH (mm)
     
    27.9 x 24.4 x 8.4

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRD15-Q24-S3-N-D 9 ~ 36 14.85 3.3 4.5 UL/cUL 3D Model PCB Footprint -- Sample Request Request a Quote
PRD15-Q24-S3-P-D 9 ~ 36 14.85 3.3 4.5 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q24-S3-P-D Sample Request Request a Quote
PRD15-Q24-S5-N-D 9 ~ 36 15 5 3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q24-S5-N-D Sample Request Request a Quote
PRD15-Q24-S5-P-D 9 ~ 36 15 5 3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q24-S5-P-D Sample Request Request a Quote
PRD15-Q24-S12-N-D 9 ~ 36 15.6 12 1.3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q24-S12-N-D Sample Request Request a Quote
PRD15-Q24-S12-P-D 9 ~ 36 15.6 12 1.3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q24-S12-P-D Sample Request Request a Quote
PRD15-Q24-S15-N-D 9 ~ 36 16.5 15 1.1 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q24-S15-N-D Sample Request Request a Quote
PRD15-Q24-S15-P-D 9 ~ 36 16.5 15 1.1 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q24-S15-P-D Sample Request Request a Quote
PRD15-Q48-S3-N-D 18 ~ 75 16.5 3.3 5 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S3-N-D Sample Request Request a Quote
PRD15-Q48-S3-P-D 18 ~ 75 16.5 3.3 5 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S3-P-D Sample Request Request a Quote
PRD15-Q48-S5-N-D 18 ~ 75 15 5 3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S5-N-D Sample Request Request a Quote
PRD15-Q48-S5-P-D 18 ~ 75 15 5 3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S5-P-D Sample Request Request a Quote
PRD15-Q48-S12-N-D 18 ~ 75 15.6 12 1.3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S12-N-D Sample Request Request a Quote
PRD15-Q48-S12-P-D 18 ~ 75 15.6 12 1.3 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S12-P-D Sample Request Request a Quote
PRD15-Q48-S15-N-D 18 ~ 75 16.5 15 1.1 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S15-N-D Sample Request Request a Quote
PRD15-Q48-S15-P-D 18 ~ 75 16.5 15 1.1 UL/cUL 3D Model PCB Footprint Stock Check PRD15-Q48-S15-P-D Sample Request Request a Quote