VAD10-D24 Series

18~36 Vdc Input Range, 7.5~10 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAD10-D24-S2R5 18 ~ 36 7.5 2.5 3 Request a Quote
VAD10-D24-S3R3 18 ~ 36 10 3.3 3 Request a Quote
VAD10-D24-S5 18 ~ 36 10 5 2 Request a Quote
VAD10-D24-S12 18 ~ 36 10 12 0.84 Request a Quote
VAD10-D24-S15 18 ~ 36 10 15 0.66 Request a Quote
VAD10-D24-D12 18 ~ 36 10 12 0.42/ 0.42 Request a Quote
VAD10-D24-D15 18 ~ 36 10 15 0.33/ 0.33 Request a Quote