VAD3-D12 Series

9~18 Vdc Input Range, 3 W, Single/Dual Output

VAD3-D12 Series
VAD3-D12 Series Alternate View

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAD3-D12-S3R3 9 ~ 18 1.98 3.3 0.6 Request a Quote
VAD3-D12-S5 9 ~ 18 3 5 0.6 Request a Quote
VAD3-D12-S12 9 ~ 18 3 12 0.25 Request a Quote
VAD3-D12-S15 9 ~ 18 3 15 0.2 Request a Quote
VAD3-D12-D5 9 ~ 18 3 5/ -5 0.3/ 0.3 Request a Quote
VAD3-D12-D12 9 ~ 18 3 12/ -12 0.13/ 0.13 Request a Quote
VAD3-D12-D15 9 ~ 18 3 15/ -15 0.1/ 0.1 Request a Quote