VAD3-D24 Series

18~36 Vdc Input Range, 3 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAD3-D24-S3R3 18 ~ 36 1.98 3.3 0.6 Request a Quote
VAD3-D24-S5 18 ~ 36 3 5 0.6 Request a Quote
VAD3-D24-S12 18 ~ 36 3 12 0.25 Request a Quote
VAD3-D24-S15 18 ~ 36 3 15 0.2 Request a Quote
VAD3-D24-D5 18 ~ 36 3 5/ -5 0.3/ 0.3 Request a Quote
VAD3-D24-D12 18 ~ 36 3 12/ -12 0.13/ 0.13 Request a Quote
VAD3-D24-D15 18 ~ 36 3 15/ -15 0.1/ 0.1 Request a Quote