VAD6-D12 Series

9~18 Vdc Input Range, 6 W, Single/Dual Output, 1.25x0.80x0.40

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check RFQ
VAD6-D12-S3R3 9 ~ 18 3.3 3.3 1 -- Request a Quote
VAD6-D12-S5 9 ~ 18 5 5 1 -- Request a Quote
VAD6-D12-S12 9 ~ 18 5.6 12 0.47 -- Request a Quote
VAD6-D12-S15 9 ~ 18 6 15 0.4 Stock Check VAD6-D12-S15 Request a Quote
VAD6-D12-D5 9 ~ 18 6 5/ -5 0.5/ 0.5 -- Request a Quote
VAD6-D12-D12 9 ~ 18 6 12/ -12 0.23/ 0.23 -- Request a Quote
VAD6-D12-D15 9 ~ 18 6 15/ -15 0.19/ 0.19 -- Request a Quote