VAD6-D48 Series

36~72 Vdc Input Range, 6 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAD6-D48-S3R3 36 ~ 72 3.3 3.3 1 Request a Quote
VAD6-D48-S5 36 ~ 72 5 5 1 Request a Quote
VAD6-D48-S12 36 ~ 72 5.6 12 0.47 Request a Quote
VAD6-D48-S15 36 ~ 72 6 15 0.4 Request a Quote
VAD6-D48-D5 36 ~ 72 6 5/ -5 0.5/ 0.5 Request a Quote
VAD6-D48-D12 36 ~ 72 6 12/ -12 0.23/ 0.23 Request a Quote
VAD6-D48-D15 36 ~ 72 6 15/ -15 0.19/ 0.19 Request a Quote