VANS1R5-S12 Series

12 Vdc Input, 1.5 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VANS1R5-S12-S5 10.8 ~ 13.2 1.1 5 0.02/ 0.02 Request a Quote
VANS1R5-S12-S12 10.8 ~ 13.2 1.5 12 0.13 Request a Quote
VANS1R5-S12-S15 10.8 ~ 13.2 1.5 15 0.1 Request a Quote
VANS1R5-S12-D12 10.8 ~ 13.2 1.5 12/ -12 0.06/ 0.06 Request a Quote
VANS1R5-S12-D15 10.8 ~ 13.2 1.5 15/ -15 0.05/ 0.05 Request a Quote