VAS3-S12 Series

12 Vdc Input, 3 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAS3-S12-S5 10.8 ~ 13.2 3 5 0.6 Request a Quote
VAS3-S12-S12 10.8 ~ 13.2 3 12 0.25 Request a Quote
VAS3-S12-S15 10.8 ~ 13.2 3 15 0.2 Request a Quote
VAS3-S12-D12 10.8 ~ 13.2 3 12/ -12 0.13/ 0.13 Request a Quote
VAS3-S12-D15 10.8 ~ 13.2 3 15/ -15 0.1/ 0.1 Request a Quote