VAS3-S28 Series

28 Vdc Input, 3 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAS3-S28-S5 25.2 ~ 30.8 3 5 0.6 Request a Quote
VAS3-S28-S12 25.2 ~ 30.8 3 12 0.25 Request a Quote
VAS3-S28-S15 25.2 ~ 30.8 3 15 0.2 Request a Quote
VAS3-S28-D12 25.2 ~ 30.8 3 12/ -12 0.13/ 0.13 Request a Quote
VAS3-S28-D15 25.2 ~ 30.8 3 15/ -15 0.1/ 0.1 Request a Quote