VAS3-S48 Series

48 Vdc Input, 3 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VAS3-S48-S5 43.2 ~ 52.8 3 5 0.6 Request a Quote
VAS3-S48-S12 43.2 ~ 52.8 3 12 0.25 Request a Quote
VAS3-S48-S15 43.2 ~ 52.8 3 15 0.2 Request a Quote
VAS3-S48-D12 43.2 ~ 52.8 3 12/ -12 0.13/ 0.13 Request a Quote
VAS3-S48-D15 43.2 ~ 52.8 3 15/ -15 0.1/ 0.1 Request a Quote