VEQ30-Q24 Series

9~36 Vdc Input Range, 30 W, Single/Dual/Tri Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2.56 x 3 x 0.83
  • Dimensions LxWxH (mm)
     
    65.02 x 76.2 x 21.08

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VEQ30-Q24-S5 9 ~ 36 25 5/ 0 5 Request a Quote
VEQ30-Q24-S12 9 ~ 36 30 12/ 0 2.5 Request a Quote
VEQ30-Q24-S15 9 ~ 36 30 15/ 0 2 Request a Quote
VEQ30-Q24-D12 9 ~ 36 30 12/ -12 1.25/ 1.25 Request a Quote
VEQ30-Q24-D15 9 ~ 36 30 15/ -15 1/ 1 Request a Quote
VEQ30-Q24-T512 9 ~ 36 30 5/ 12 3 Request a Quote
VEQ30-Q24-T515 9 ~ 36 31 5/ 15 3 Request a Quote
VEQ30-Q24-T5125 9 ~ 36 32 5/ 12 3 Request a Quote