Discontinued

VIAS1-SIP Series

1 W, 1:1 Input Range, Dual Regulated Output, 10 Pin SIP, 1000 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    1000
  • Dimensions LxWxH (in)
     
    1.08 x 0.37 x 0.47
  • Dimensions LxWxH (mm)
     
    27.43 x 9.4 x 11.94

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A)
VIAS1-S5-D5-SIP 4.75 ~ 5.25 1 5/ -5 0.1/ 0.1
VIAS1-S5-D9-SIP 4.75 ~ 5.25 1 9/ -9 0.06/ 0.06
VIAS1-S5-D12-SIP 4.75 ~ 5.25 1 12/ -12 0.04/ 0.04
VIAS1-S5-D15-SIP 4.75 ~ 5.25 1 15/ -15 0.03/ 0.03
VIAS1-S12-D5-SIP 11.4 ~ 12.6 1 5/ -5 0.1/ 1
VIAS1-S12-D9-SIP 11.4 ~ 12.6 1 9/ -9 0.06/ 0.06
VIAS1-S12-D12-SIP 11.4 ~ 12.6 1 12/ -12 0.04/ 0.04
VIAS1-S12-D15-SIP 11.4 ~ 12.6 1 15/ -15 0.03/ 0.03
VIAS1-S24-D5-SIP 22.8 ~ 25.2 1 5/ -5 0.1/ 0.1
VIAS1-S24-D9-SIP 22.8 ~ 25.2 1 9/ -9 0.06/ 0.06
VIAS1-S24-D12-SIP 22.8 ~ 25.2 1 12/ -12 0.04/ 0.04
VIAS1-S24-D15-SIP 22.8 ~ 25.2 1 15/ -15 0.03/ 0.03