VSCD25-D24 Series

18~36 Vdc Input Range, 14~25 W, Single Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2 x 1.6 x 0.45
  • Dimensions LxWxH (mm)
     
    50.8 x 40.64 x 11.43

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VSCD25-D24-S1R8 18 ~ 36 14.4 1.8 8 Request a Quote
VSCD25-D24-S2R5 18 ~ 36 20 2.5 8 Request a Quote
VSCD25-D24-S3R3 18 ~ 36 30 3.3 6 Request a Quote
VSCD25-D24-S5 18 ~ 36 25 5 5 Request a Quote
VSCD25-D24-S12 18 ~ 36 24 12 2 Request a Quote
VSCD25-D24-S15 18 ~ 36 24 15 1.6 Request a Quote