VSCD25-D48 Series

36~72 Vdc Input Range, 14~25 W, Single Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2 x 1.6 x 0.45
  • Dimensions LxWxH (mm)
     
    50.8 x 40.64 x 11.43

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VSCD25-D48-S1R8 36 ~ 72 14.4 1.8 8 Request a Quote
VSCD25-D48-S2R5 36 ~ 72 20 2.5 8 Request a Quote
VSCD25-D48-S3R3 36 ~ 72 20 3.3 6 Request a Quote
VSCD25-D48-S5 36 ~ 72 25 5 5 Request a Quote
VSCD25-D48-S12 36 ~ 72 24 12 2 Request a Quote
VSCD25-D48-S15 36 ~ 72 24 15 1.6 Request a Quote