VSCQ30-Q24 Series

9~36 Vdc Input Range, 30 W, Single Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2 x 1.6 x 0.4
  • Dimensions LxWxH (mm)
     
    50.8 x 40.64 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VSCQ30-Q24-S3R3 9 ~ 36 30 3.3 7.5 Request a Quote
VSCQ30-Q24-S5 9 ~ 36 30 5 6 Request a Quote
VSCQ30-Q24-S12 9 ~ 36 30 12 2.5 Request a Quote
VSCQ30-Q24-S15 9 ~ 36 30 15 2 Request a Quote