External Ac-Dc Power Supplies

Power Ac-Dc Power Supplies

CUI’s line of external ac-dc power supplies ranging from 5 to 250 W is available in a variety of wall plug-in and desktop adapter configurations to meet your needs. From our low power US and European fixed blade and interchangeable blade wall plug adapters to our high power desktop ac-dc power adapters, we have set out to ensure that the majority of our external power supplies not only comply with the current US DoE Level VI standards, but also the EU’s proposed CoC Tier 2 regulations. With a full suite of safety approvals and high efficiency, our external power adapters are designed to keep your product running at its peak performance and in compliance with efficiency regulations in each region across the globe.