Multi Blade Wall Plug-In External Ac-Dc Power Supplies

Power Ac-Dc Power Supplies External Wall Plug-In


SMI5-USB Series

5 W, DoE Level VI & CoC Tier 2 Efficiency, USB Input, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply


SMI6 Series

6 W, DoE Level VI & CoC Tier 2 Efficiency, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply


SMI10-USB Series

10 W, DoE Level VI & CoC Tier 2 Efficiency, USB Input, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply


EMMA 15W Series

15 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply


SMI18 Series

18 W, DoE Level VI & CoC Tier 2 Efficiency, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply


SMI24 Series

24 W, DoE Level VI & CoC Tier 2 Efficiency, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply


EMMA 30W Series

30 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply


SMI36 Series

36 W, DoE Level VI & CoC Tier 2 Efficiency, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply