CUI Introduces 5 Watt USB Switching Power Adapter in Ultra-Compact Case

10/01/2013


CUI Introduces 5 Watt USB Switching Power Adapter in Ultra-Compact Case

CUI Inc has announced an ultra-compact 5 W wall plug adapter with integrated USB connector, the EPSA050100U-I38-EJ.

With a footprint of just 41 x 30 mm (1.61 x 1.18 inches), the adapter is among the industry’s smallest ac-dc power supplies to integrate USB. The small form factor makes it ideally suited for a wide range of consumer applications, including media players, e-readers, GPS, and other mobile devices.

The EPSA050100U-I38-EJ has Level V energy-efficiency compliance for green design requirements and is equipped with a no-load power draw of less than 0.1 W.

Rated with an output of 5 Vdc at 1 A, the high density EPSA050100U-I38-EJ operates at ac input voltages ranging from 90~264 Vac. Safety marks include UL/cUL, PSE, and LPS (limited power source).

The 5 W power adapter meets EN55022 Class B limits for conducted and radiated EMI and provides protections for over-voltage, over current, and short circuit conditions.

The EPSA050100U-I38-EJ is now available through distribution with prices starting at $6.05 for 100 pieces. OEM pricing is available on request.

Summary
Product name: EPSA050100U-I38-EJ 5W power adapter with USB connector
Availability: 8-10 weeks production
Possible users: Consumer and mobile device designers
Primary features: Ultra-compact case
Cost: $6.05 per unit through distribution in 100 piece quantities

View details for the  EPSA050100U-I38-EJ