CUI Launches Ultra-Compact 5 Watt USB Power Adapter for European Market

04/22/2014


CUI Launches Ultra-Compact 5 Watt USB Power Adapter for European Market

CUI Inc has announced an ultra-compact USB switching power adapter for continental Europe, the EPSA050100UE-I38-EJ.

The 5 W wall plug adapter is among the smallest to integrate USB and has a footprint of just 59 x 42 mm. The small form factor makes it ideally suited for consumer applications, including tablets, media players, e-readers, GPS, and other mobile devices.

The EPSA050100UE-I38-EJ is fully compliant with European ErP phase II regulations and has Level V energy-efficiency compliance for green design requirements. Additionally, the adapter is equipped with a no-load power draw of less than 0.1 W.

Rated with an output of 5 Vdc at 1 A, the high density EPSA050100UE-I38-EJ operates at ac input voltages ranging from 90~264 Vac. Safety marks include GS, LPS (limited power source), and CE.

The 5 W power adapter meets EN55022 Class B limits for conducted and radiated EMI and provides protections for over-voltage, over current, and short circuit conditions.

The EPSA050100UE-I38-EJ joins CUI’s existing North American blade version and is now available through distribution with prices starting at $6.36 for 100 pieces. OEM pricing is available on request.

A data sheet is available from: /product/resource/epsa-5w-eu-usb.pdf.

Summary
Product name: EPSA050100UE-I38-EJ 5W power adapter with USB connector
Availability: 8-10 weeks production
Possible users: Consumer and mobile device designers targeting the EU market
Primary features: Ultra-compact case
Cost: $6.36 per unit through distribution in 100 piece quantities

View details for the EPSA050100UE-I38-EJ