New Medical Supply Offers 365 W Output Power in a 3 x 5" Footprint

12/02/2009


New Medical Supply Offers 365 W Output Power in a 3 x 5" Footprint


CUI Inc's power division, V-Infinity, announces an extension of its high efficiency, high density VMS line with the 365 watt VMS-365 series. These units have an industry leading power density of 19 W/ in³ and come in an open frame package measuring 3.00 x 5.00 x 1.40". The VMS-365 can be used in a wide variety of medical and telecom applications, meeting EN60601-1 & ITE EN60950-1 safety standards. With typical efficiency above 90%, this series is ideal for applications where power consumption is a critical consideration.

The VMS-365 series offers universal input (90-264 Vac) and single output voltages of 12, 24, and 48 Vdc. This model outputs 365 W with 400 LFM cooling and 200 W under convection cooling conditions. It has a built-in active PFC function and a 12 V auxiliary fan output with 5 V stand by. The series can operate from -20° to 50° C at full load, derating linearly to 50% load at 70° C. Protections built-in to the VMS-365 include over-temperature, over current, and over-voltage.

"The VMS series offers a unique combination of high power in an industry standard footprint. It's our highest power density offering and is designed to meet the growing customer demand for high power, compact solutions," stated Kraig Kawada, CUI's V-Infinity Product Manager. The VMS-365 series is available immediately through Digi-Key with prices starting at $230 per unit. Please contact CUI for OEM pricing.

Summary
Product name: VMS-365 series
Availability: Stock to 6 weeks
Possible users: Medical, industrial control, automation, test & measurement
Primary features: High power density
Cost: $230 per unit through Digi-Key

View details for the VMS-365 series