Parametric Search : Dc-Dc Converters


Nom. Input Voltage (Vdc)
 
3.3
5
6
7.5
9
12
14
15
18
20
24
28
30
32
36
40
42
48
54
60
72
110
Input Voltage (Vdc)
 
2.97 ~ 3.63
2.97 ~ 3.64
3 ~ 3.6
3 ~ 5.5
4.5 ~ 5.5
4.5 ~ 9
4.5 ~ 14
4.5 ~ 28
4.75 ~ 5.25
4.75 ~ 15
4.75 ~ 18
4.75 ~ 28
4.75 ~ 36
5 ~ 18
5.5 ~ 46
5.5 ~ 48
6 ~ 14
6 ~ 28
6 ~ 36
6.5 ~ 18
6.5 ~ 32
6.5 ~ 36
7 ~ 18
7 ~ 28
7.2 ~ 14
7.5 ~ 14
8 ~ 18
8 ~ 28
8 ~ 32
8 ~ 36
8.1 ~ 9.9
8.3 ~ 14
8.5 ~ 18
9 ~ 14
9 ~ 15
9 ~ 18
9 ~ 32
9 ~ 36
9 ~ 72
10 ~ 36
10.8 ~ 13.2
11 ~ 32
11.4 ~ 12.6
11.6 ~ 12.4
12 ~ 32
12 ~ 36
13 ~ 36
13.5 ~ 16.5
14 ~ 28
14 ~ 72
14.25 ~ 15.75
14.5 ~ 15.5
15 ~ 32
15 ~ 36
16 ~ 32
16 ~ 36
17 ~ 28
17 ~ 72
18 ~ 32
18 ~ 36
18 ~ 72
18 ~ 75
19 ~ 36
20 ~ 32
20 ~ 36
20 ~ 72
20 ~ 75
21.6 ~ 26.4
22.8 ~ 25.2
23.3 ~ 24.7
36 ~ 72
36 ~ 75
40 ~ 60
43 ~ 160
66 ~ 160
Number of Outputs
 
1
2
3
Power (W)
 
0.75
0.8
0.9
1
1.25
1.32
1.5
1.65
1.8
1.98
2
2.5
3
3.25
3.3
3.75
4.5
5
5.6
6
6.5
7.2
7.5
7.92
8.25
9
9.75
10
10.8
12
12.6
13
13.2
14.85
15
15.6
16.5
18
20
21.6
24.75
25
25.2
26.4
29.4
30
33
40
49.5
50
60
66
75
80
82.5
99
100
125
132
150
156
162
165
200
231
264
300
350
400
400
420
468
600
700
Min
Max
Output Voltage (Vdc)
 
0.75
0.85
0.9
1
1.1
1.2
1.25
1.35
1.5
1.8
2
2.5
3
3.3
5
6.5
7
9
12
15
17
24
28
32
48
Min
Max
Output Current (A)
 
0.021
0.03
0.033
0.034
0.04
0.041
0.042
0.056
0.06
0.066
0.067
0.07
0.08
0.083
0.084
0.1
0.104
0.11
0.111
0.125
0.13
0.133
0.134
0.142
0.15
0.152
0.166
0.167
0.17
0.19
0.2
0.208
0.21
0.22
0.222
0.23
0.243
0.25
0.278
0.3
0.303
0.33
0.333
0.35
0.4
0.416
0.42
0.455
0.47
0.5
0.6
0.625
0.625
0.666
0.667
0.67
0.7
0.728
0.758
0.8
0.83
0.833
0.835
0.909
1
1.04
1.1
1.2
1.25
1.3
1.33
1.4
1.5
1.56
1.67
1.78
1.8
2
2
2.08
2.083
2.1
2.4
2.5
2.6
2.66
3
3.12
3.3
3.33
3.333
3.5
3.57
4
4.16
4.167
4.17
4.2
4.5
5
5.35
5.4
6
6.25
6.5
6.7
7.1
7.14
7.5
8
8.3
8.33
8.4
10
12
12.5
13.3
14.3
14.3
14.6
15
16
16.66
16.7
19
20
21.5
22
25
29.2
30
33.3
33.3
33.33
35
39
40
50
70
80
90
Min
Max
Output Voltage 2 (Vdc)
 
-24
-15
-12
-9
-8.7
-8
-7
-5
-3.3
-3
5
9
12
15
Min
Max
Output Current 2 (A)
 
-1.5
-1.25
-1
-0.625
-0.6
-0.55
-0.5
-0.416
-0.333
-0.303
-0.25
-0.2
-0.152
-0.1
-0.083
-0.067
-0.056
-0.042
-0.034
-0.033
-0.021
0.021
0.03
0.033
0.04
0.041
0.042
0.056
0.06
0.067
0.07
0.08
0.083
0.1
0.104
0.11
0.111
0.125
0.13
0.142
0.152
0.166
0.167
0.19
0.2
0.21
0.23
0.25
0.3
0.33
0.4
0.42
0.455
0.5
0.625
0.667
0.67
0.83
0.833
1
1.25
1.4
1.5
1.8
2
3
Min
Max
Output Voltage 3 (Vdc)
 
-15
-12
Output Current 3 (A)
 
0.3
0.4
0.5
0.625
Regulation
 
No
Yes
Package Type
 
Chassis Mount
DIN Rail
DIP
SIP
SMT
Standard Footprint
 
1" x 1"
1/2 Brick
1/4 Brick
1/8 Brick
2" x 1"
2" x 1.6"
2" x 2"
DIP14
DIP24
DIP8
Full Brick
SIP10
SIP3
SIP4
SIP6
SIP7
SIP8
SMT10
SMT14
SMT16
SMT8
Isolation (Vdc)
 
0
1000
1500
2000
2250
3000
4000
4200
6000
Min
Max
Safety Approvals
 
CE
CSA
UL
UL/cUL
Special Features
 
Digital Interface
Extended Temp Range
Output Trim
Remote On/Off Control
Remote Sense
Items
1 2 3 4 5 ... 72
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check RFQ
PDM2-S3-S5-D
PDM2-S3-S5-D
2.97 ~ 3.63 2 5 0.4 No 1500 20.32 x 10.16 x 8.2 Datasheet PDM2-S3-S5-D -- Request a Quote PDM2-S3-S5-D
PDS1-S3-D5-M
PDS1-S3-D5-M
2.97 ~ 3.63 1 5/-5 0.1/0.1 No 1500 -- Datasheet PDS1-S3-D5-M -- Request a Quote PDS1-S3-D5-M
PDS1-S3-D15-M
PDS1-S3-D15-M
2.97 ~ 3.63 1 15/-15 0.033/0.033 No 1500 -- Datasheet PDS1-S3-D15-M -- Request a Quote PDS1-S3-D15-M
PES1-S3-S3-M
PES1-S3-S3-M
2.97 ~ 3.63 1 3.3 0.303 No 3000 -- Datasheet PES1-S3-S3-M Stock Check PES1-S3-S3-M Request a Quote PES1-S3-S3-M
PES1-S3-S5-M
PES1-S3-S5-M
2.97 ~ 3.63 1 5 0.2 No 3000 -- Datasheet PES1-S3-S5-M Stock Check PES1-S3-S5-M Request a Quote PES1-S3-S5-M
PDS1-S3-S3-M
PDS1-S3-S3-M
2.97 ~ 3.63 1 3.3 0.303 No 1500 -- Datasheet PDS1-S3-S3-M Stock Check PDS1-S3-S3-M Request a Quote PDS1-S3-S3-M
PDS1-S3-S5-M
PDS1-S3-S5-M
2.97 ~ 3.63 1 5 0.303 No 1500 -- Datasheet PDS1-S3-S5-M Stock Check PDS1-S3-S5-M Request a Quote PDS1-S3-S5-M
PEM1-S3-S3-S
PEM1-S3-S3-S
2.97 ~ 3.63 1 3.3 0.303 No 3000 19.5 x 6 x 9 Datasheet PEM1-S3-S3-S Stock Check PEM1-S3-S3-S Request a Quote PEM1-S3-S3-S
PEM1-S3-S5-S
PEM1-S3-S5-S
2.97 ~ 3.63 1 5 0.2 No 3000 19.5 x 6 x 9 Datasheet PEM1-S3-S5-S Stock Check PEM1-S3-S5-S Request a Quote PEM1-S3-S5-S
PDM1-S3-S3-S
PDM1-S3-S3-S
2.97 ~ 3.63 1 3.3 0.303 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S3-S Stock Check PDM1-S3-S3-S Request a Quote PDM1-S3-S3-S
PDM1-S3-S5-S
PDM1-S3-S5-S
2.97 ~ 3.63 1 5 0.2 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S5-S Stock Check PDM1-S3-S5-S Request a Quote PDM1-S3-S5-S
PDM1-S3-S9-S
PDM1-S3-S9-S
2.97 ~ 3.63 1 9 0.111 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S9-S Stock Check PDM1-S3-S9-S Request a Quote PDM1-S3-S9-S
PDM1-S3-S12-S
PDM1-S3-S12-S
2.97 ~ 3.63 1 12 0.084 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S12-S Stock Check PDM1-S3-S12-S Request a Quote PDM1-S3-S12-S
PDM1-S3-S15-S
PDM1-S3-S15-S
2.97 ~ 3.63 1 15 0.067 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-S15-S -- Request a Quote PDM1-S3-S15-S
PDM1-S3-D15-S
PDM1-S3-D15-S
2.97 ~ 3.63 1 15/-15 0.034/-0.034 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-D15-S Stock Check PDM1-S3-D15-S Request a Quote PDM1-S3-D15-S
PDM1-S3-D5-S
PDM1-S3-D5-S
2.97 ~ 3.63 1 5/-5 0.1/-0.1 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-D5-S Stock Check PDM1-S3-D5-S Request a Quote PDM1-S3-D5-S
PHP1-S3-S5-M
PHP1-S3-S5-M
2.97 ~ 3.63 1 5 0.2 No 2000 12.75 x 10.7 x 7 Datasheet PHP1-S3-S5-M Stock Check PHP1-S3-S5-M Request a Quote PHP1-S3-S5-M
PDS1-S3-D12-M
PDS1-S3-D12-M
2.97 ~ 3.63 1 12/-12 0.042/0.042 No 1500 -- Datasheet PDS1-S3-D12-M Stock Check PDS1-S3-D12-M Request a Quote PDS1-S3-D12-M
PDS1-S3-S3-D
PDS1-S3-S3-D
2.97 ~ 3.63 1 3.3 0.3 No 1500 12.7 x 10 x 8.2 Datasheet PDS1-S3-S3-D Stock Check PDS1-S3-S3-D Request a Quote PDS1-S3-S3-D
PDS1-S3-S5-D
PDS1-S3-S5-D
2.97 ~ 3.63 1 5 0.2 No 1500 12.7 x 10 x 8.2 Datasheet PDS1-S3-S5-D Stock Check PDS1-S3-S5-D Request a Quote PDS1-S3-S5-D
PDS1-S3-S3-S
PDS1-S3-S3-S
2.97 ~ 3.63 1 3.3 0.3 No 1500 11.6 x 6 x 10.1 Datasheet PDS1-S3-S3-S Stock Check PDS1-S3-S3-S Request a Quote PDS1-S3-S3-S
PDS1-S3-S5-S
PDS1-S3-S5-S
2.97 ~ 3.63 1 5 0.2 No 1500 11.6 x 6 x 10.1 Datasheet PDS1-S3-S5-S Stock Check PDS1-S3-S5-S Request a Quote PDS1-S3-S5-S
PDM1-S3-D12-S
PDM1-S3-D12-S
2.97 ~ 3.64 1 12/-12 0.042/-0.042 No 1500 19.5 x 6 x 9.3 Datasheet PDM1-S3-D12-S Stock Check PDM1-S3-D12-S Request a Quote PDM1-S3-D12-S
VPOL15A-5-SIP
VPOL15A-5-SIP
3 ~ 5.5 50 0.9 15 Yes 0 12.7 x 50.8 x 8.5 Datasheet VPOL15A-5-SIP -- Request a Quote VPOL15A-5-SIP
VPOL15A-5-SMT
VPOL15A-5-SMT
3 ~ 5.5 50 0.9 15 Yes 0 13.46 x 33 x 9.3 Datasheet VPOL15A-5-SMT -- Request a Quote VPOL15A-5-SMT