The VGS-15W series is an ac-dc power supply in a compact metal case. This internal power supply is 62368 certified and is additionally designed to meet 61558 system requirements. Featuring a wide input range and additional conformal coating or terminal cover options, this rugged unit is ideal for use in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-15W-3 | 10 | 3.3 | 3 | CE, UL/cUL |
VGS-15W-5 | 15 | 5 | 3 | CE, UL/cUL |
VGS-15W-12 | 15.6 | 12 | 1.3 | CE, UL/cUL |
VGS-15W-15 | 15 | 15 | 1 | CE, UL/cUL |
VGS-15W-24 | 15 | 24 | 0.625 | CE, UL/cUL |
VGS-15W-48 | 15.36 | 48 | 0.32 | CE, UL/cUL |