VGS-350D Series

Chassis Mount Ac-Dc Power Supply

VGS-350D Series
VGS-350D Series Alternate View

Overview

  • 350 W
  • 85 ~ 305 Vac Input
  • 4.5 ~ 50.4 Vdc output range
  • -40 to +85°C temperature range
  • Adjustable output voltage
  • CISPR32 EN 55032 Class B compliant
  • Over current & short-circuit protection delay
  • 5000m operating altitude

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL

Documents

Description

The VGS-350D series is a 350 W ac-dc power supply housed in a compact metal case. With a low 31 mm profile, a wide input range, and over current and short circuit protection delay, this unit is ideal for reducing standby power usage in industrial applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis Mount
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    8.74 x 2.44 x 1.22
  • Dimensions LxWxH (mm)
     
    222 x 62 x 31
  • Protections
     
    Output Over Voltage, Over Current, Over Temperature, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VGS-350D-12 350.4 12 29.2 CE, UKCA, UL 3D Model Stock Check VGS-350D-12 Sample Request Request a Quote
VGS-350D-24 350.4 24 14.6 CE, UKCA, UL 3D Model Stock Check VGS-350D-24 Sample Request Request a Quote
VGS-350D-36 351 36 9.75 CE, UKCA, UL 3D Model Stock Check VGS-350D-36 Sample Request Request a Quote
VGS-350D-48 350.4 48 7.32 CE, UKCA, UL 3D Model Stock Check VGS-350D-48 Sample Request Request a Quote
VGS-350D-5 300 5 60 CE, UKCA, UL 3D Model Stock Check VGS-350D-5 Sample Request Request a Quote