The VGS-500 series is an ac-dc power supply in a compact metal case that can deliver up to 500 W. This internal ac-dc power supply is 62368 certified and designed to meet 61558 and 60335 system requirements. Featuring a wide input range, baseplate cooling, and a host of various protections, this rugged unit is ideal for reducing standby power usage in industrial applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VGS-500-5 | 500 | 5 | 80 | CE, UKCA |
VGS-500-12 | 500 | 12 | 41.7 | CE, UKCA |
VGS-500-24 | 500 | 24 | 20.9 | CE, UKCA |
VGS-500-36 | 500 | 36 | 13.9 | CE, UKCA |
VGS-500-48 | 500 | 48 | 10.45 | CE, UKCA |
VGS-500-55 | 500 | 55 | 8.9 | CE, UKCA |