The VMS-81 series is an open frame ac-dc power supply designed for use in a range of medical and dental products. Certified to the IEC 60601-1 3rd edition standard for 2 x MOPP applications, these medical power supplies allow engineers to meet the most stringent requirements in today's medical designs.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-81-5 | 70 | 5 | 14 | UL/cUL, TUV, CE |
VMS-81-7 | 80 | 7 | 11.43 | UL/cUL, TUV, CE |
VMS-81-9 | 80 | 9 | 8.89 | UL/cUL, TUV, CE |
VMS-81-12 | 80 | 12 | 6.66 | UL/cUL, TUV, CE |
VMS-81-15 | 80 | 15 | 5.33 | UL/cUL, TUV, CE |
VMS-81-18 | 80 | 18 | 4.44 | UL/cUL, TUV, CE |
VMS-81-24 | 80 | 24 | 3.33 | UL/cUL, TUV, CE |
VMS-81-30 | 80 | 30 | 2.66 | UL/cUL, TUV, CE |
VMS-81-36 | 80 | 36 | 2.22 | UL/cUL, TUV, CE |