VOF-350C Series

Chassis Mount Ac-Dc Power Supply

VOF-350C Series
VOF-350C Series Alternate View

Overview

  • 300 ~ 351 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-350C series is a low profile open-frame ac-dc power supply housed in a compact 3” x 5” chassis-mount package. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    5 x 3 x 1
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 25.4
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-350C-12 300 12 25 CE, UL/cUL 3D Model Stock Check VOF-350C-12 Sample Request Request a Quote
VOF-350C-15 325 15 21.67 CE, UL/cUL 3D Model Stock Check VOF-350C-15 Sample Request Request a Quote
VOF-350C-24 350.4 24 14.6 CE, UL/cUL 3D Model Stock Check VOF-350C-24 Sample Request Request a Quote
VOF-350C-27 351 27 13 CE, UL/cUL 3D Model Stock Check VOF-350C-27 Sample Request Request a Quote
VOF-350C-36 350.3 36 9.73 CE 3D Model -- Sample Request Request a Quote
VOF-350C-48 350.4 48 7.3 CE, UL/cUL 3D Model Stock Check VOF-350C-48 Sample Request Request a Quote