Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Try our
parametric search
to find models based on specification criteria
All
Results
Products
Datasheets
Resources
Press
Page 1 of 60 results found
PCM1-S Series | Isolated | CUI Inc
1 W, 1:1 Input Voltage Range, Single Unregulated Output, 7 Pin SIP, 1,000 Vdc Isolation, Dc-Dc Converter
www.cui.com/product/dc-dc-converters/isolated/pcm1-s-series
PCM1-SA Series | Isolated | CUI Inc
1 W, 1:1 Input Voltage Range, Single unregulated Output, SIP 7, 1,000 Isolation (Vdc), Dc-Dc Converter
www.cui.com/product/dc-dc-converters/isolated/pcm1-sa-series
PCM-400-CF Series | Chassis Mount | CUI Inc
400 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply
www.cui.com/product/internal-ac-dc-power-supplies/chassis-mount/pcm-400-cf-series
PCM-400-CFS Series | Chassis Mount | CUI Inc
400 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply
www.cui.com/product/internal-ac-dc-power-supplies/chassis-mount/pcm-400-cfs-series
PCM-400-CNF Series | Chassis Mount | CUI Inc
400 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, Metal Case, Chassis Mount, Ac-Dc Power Supply
www.cui.com/product/internal-ac-dc-power-supplies/chassis-mount/pcm-400-cnf-series
PCM-400-U Series | Chassis Mount | CUI Inc
400 W, 90 ~ 264 Vac Input, PFC, Single/Dual Output, U-Frame, Chassis Mount, Ac-Dc Power Supply
www.cui.com/product/internal-ac-dc-power-supplies/chassis-mount/pcm-400-u-series
PCM1-S Series Datasheet - Isolated | CUI Inc
cui.com date 06/30/2021 page 1 of 5 SERIES:
PCM1
-S │ DESCRIPTION: DC-DC CONVERTER FEATURES • up to 1 W isolated output • industry standard SIP 7
www.cui.com/product/resource/pcm1-s.pdf
PCM1-S5-S5-SA | PCB Footprint | CUI Inc
Free symbol and PCB footprint for PCM1-S5-S5-SA, compatible with all major PCB tools. Preview and download now!
www.cui.com/product/resource/pcbfootprint/pcm1-s5-s5-sa
PCM1-SA Series Datasheet - Isolated | CUI Inc
cui.com date 06/30/2021 page 1 of 5 SERIES:
PCM1
-SA │ DESCRIPTION: DC-DC CONVERTER FEATURES • up to 1 W isolated output • industry standard SIP 7
www.cui.com/product/resource/pcm1-sa.pdf
PCM1-S5-S5-SA | 3D Model | CUI Inc
Free 3D model for PCM1-S5-S5-SA in over 20 CAD formats. Preview and download now!
www.cui.com/product/resource/3dmodel/pcm1-s5-s5-sa
First
Previous
Next