NON-ISOLATED DC-DC CONVERTERS AND DC SWITCHING REGULATORS

Maximizing efficiency at the point-of-load (POL), CUI’s line of non-isolated dc-dc converters ranging from 0.5 A to 20 A is comprised of a variety of non-isolated POL converters and dc switching regulators. Designed as a drop-in replacement for linear LM78XX and LM79XX regulators, our family of dc switching regulators range from 0.5 A to 2 A with efficiencies up to 97%, creating a highly compact and efficient solution. Ranging from 5 A to 20 A, our line of non-isolated POL dc-dc converters offer efficiencies up to 94% and come available in SIP and SMT packages. All of our non-isolated dc-dc converters feature regulated outputs and options for remote on/off control and output trim depending upon the model.

FILTERS



RESET ALL
parametric search icon

Filter by additional criteria using our parametric search

2 TOTAL RESULTS

 
}