6 W, 15 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQDE6W-Q24-D15-DIN 9 ~ 36 6 15/-15 0.2/-0.2 Yes 1500 76 x 31.5 x 25.8 Datasheet PQDE6W-Q24-D15-DIN Stock Check PQDE6W-Q24-D15-DIN
PQDE6W-Q24-S15-DIN 9 ~ 36 6 15 0.4 Yes 1500 76 x 31.5 x 25.8 Datasheet PQDE6W-Q24-S15-DIN Stock Check PQDE6W-Q24-S15-DIN
PQDE6W-Q48-D15-DIN 18 ~ 75 6 15/-15 0.2/-0.2 Yes 1500 76 x 31.5 x 25.8 Datasheet PQDE6W-Q48-D15-DIN Stock Check PQDE6W-Q48-D15-DIN
PQDE6W-Q48-S15-DIN 18 ~ 75 6 15 0.4 Yes 1500 76 x 31.5 x 25.8 Datasheet PQDE6W-Q48-S15-DIN Stock Check PQDE6W-Q48-S15-DIN
PQDE6W-Q110-D15-DIN 40 ~ 160 6 15/-15 0.2/-0.2 Yes 2250 76 x 31.5 x 25.8 Datasheet PQDE6W-Q110-D15-DIN --
PQDE6W-Q110-S15-DIN 40 ~ 160 6 15 0.4 Yes 2250 76 x 31.5 x 25.8 Datasheet PQDE6W-Q110-S15-DIN --