40 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VCD40-D12-S12 9 ~ 18 40 12 3.333 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-S12 Stock Check VCD40-D12-S12
VCD40-D12-D12 9 ~ 18 40 12/-12 1.8/-1.8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-D12 --
PRC40-24-D12 9 ~ 36 40 12/-12 1.666/-1.666 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-24-D12 Stock Check PRC40-24-D12
PRC40-24-S12 9 ~ 36 40 12 3.333 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-24-S12 Stock Check PRC40-24-S12
VCD40-D24-S12 18 ~ 36 40 12 3.333 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-S12 --
VCD40-D24-D12 18 ~ 36 40 12/-12 1.8/-1.8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D24-D12 --
PRC40-48-D12 18 ~ 75 40 12/-12 1.666/-1.666 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-48-D12 Stock Check PRC40-48-D12
PRC40-48-S12 18 ~ 75 40 12 3.333 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-48-S12 Stock Check PRC40-48-S12
VCD40-D48-S12 36 ~ 75 40 12 3.333 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-S12 --
VCD40-D48-D12 36 ~ 75 40 12/-12 1.8/-1.8 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D48-D12 --
PRC40W-110-S12 40 ~ 160 40 12 3.33 Yes 3000 50.8 x 25.4 x 10.5 Datasheet PRC40W-110-S12 Stock Check PRC40W-110-S12
AE40B-UW-S12 250 ~ 1500 40 12 3.34 Yes 5600 109 x 58.5 x 30 Datasheet AE40B-UW-S12 Stock Check AE40B-UW-S12