The AE40B-UW series is a 40 W isolated dc-dc converter offering 5600 Vdc isolation and a wide input voltage range of 250 to 1500 Vdc. Housed in an encapsulated, board mount package, the series carries an extended operating temperature range of -40 up to +105°C, making it a reliable option for renewable energy applications such as solar power equipment, wind turbines, and electric charging stations.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
AE40B-UW-S12 | 250 ~ 1500 | 40 | 12 | 3.34 | CE, UKCA |
AE40B-UW-S24 | 250 ~ 1500 | 40 | 24 | 1.67 | CE, UKCA |
AE40B-UW-S28 | 250 ~ 1500 | 40 | 28 | 1.43 | CE, UKCA |