3 W, 24 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQMC3-D12-S24-S 9 ~ 18 3 24 0.125 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D12-S24-S Stock Check PQMC3-D12-S24-S
PRMC3-D24-S24-S 18 ~ 36 3 24 0.125 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D24-S24-S Stock Check PRMC3-D24-S24-S
PQMC3-D24-S24-S 18 ~ 36 3 24 0.125 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D24-S24-S Stock Check PQMC3-D24-S24-S
PQQC3-D48-S24-OS 36 ~ 75 3 24 0.125 Yes 1500 22 x 8.2 x 12.8 Datasheet PQQC3-D48-S24-OS Stock Check PQQC3-D48-S24-OS
PQMC3-D48-S24-S 36 ~ 75 3 24 0.125 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D48-S24-S Stock Check PQMC3-D48-S24-S